nuts & bolts

by ledshine

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Qwiic Mux Breakout - 8 Channel (TCA9548A)
Retired BOB-14685
11.95 1   
Cannot be ordered at this time.
Qwiic GPIO
Retired SPX-16443
7.95 1   
Cannot be ordered at this time.
SparkFun Real Time Clock Module - RV-8803 (Qwiic)
In stock BOB-16281
17.5 1   
Raspberry Pi Camera Module V2
Out of stock DEV-14028
25 1   
Cannot be ordered at this time.
Raspberry Pi LCD - 7" Touchscreen
Out of stock LCD-13733
60 1   
Cannot be ordered at this time.
SmartiPi Touch 2
Retired PRT-16302
27.95 1   
Cannot be ordered at this time.
GreatFET One
Retired DEV-16267
114.95 1   
Cannot be ordered at this time.
Configurable RC Filter
Retired SPX-16392
6.95 1   
Cannot be ordered at this time.
Qwiic GPIO
Retired SPX-16406
15.9 2   
Cannot be ordered at this time.
2D Barcode Scanner Module - DE2120
Out of stock SPX-16410
29.95 1   
Cannot be ordered at this time.
SparkFun Qwiic OpenLog
In stock DEV-15164
18.5 1   
Lithium Ion Battery - 2Ah
In stock PRT-13855
13.95 1   
SparkFun Environmental Combo Breakout - CCS811/BME280 (Qwiic)
Retired SEN-14348
38.5 1   
Cannot be ordered at this time.
SparkFun ESP32 Thing Plus DMX to LED Shield
Out of stock DEV-15110
17.95 1   
SparkFun LumiDrive LED Driver
In stock DEV-14779
22.5 1   
SparkFun LuMini LED Matrix - 8x8 (64 x APA102-2020)
24 available COM-15047
27.95 1   
SparkFun Qwiic Pro Micro - USB-C (ATmega32U4)
In stock DEV-15795
21.5 1   
SparkFun Qwiic Cable Kit
In stock KIT-15081
8.95 1   
SparkFun Thing Plus - ESP32 WROOM
Retired WRL-14689
20.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ0
Retired SEN-08502
35.63
You save:
1.87 (5%)
1   
Cannot be ordered at this time.
Bus Pirate Cable
In stock CAB-09556
5.5 1   
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
Capacitive Touch Sensor Controller - MPR121QR2
Retired COM-09604
4.95 1   
Cannot be ordered at this time.
IC Hook with Pigtail
In stock CAB-09741
11 2   
Robotic Claw Pan/Tilt Bracket - MKII
Retired ROB-11674
29.95 1   
Cannot be ordered at this time.
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
10.95 1   
Cannot be ordered at this time.
Thumb Joystick
In stock COM-09032
4.5 1   
Intel® Edison and Mini Breakout Kit
Retired DEV-13025
74.95 1   
Cannot be ordered at this time.
SparkFun Sensor Pack for Intel® Edison
Retired KIT-13094
34.95 1   
Cannot be ordered at this time.
SparkFun Starter Pack for Intel® Edison
Retired KIT-13093
114.95 1   
Cannot be ordered at this time.
SparkFun Electric Imp Breakout
Retired BOB-12886
7.95
You save:
5 (39%)
1   
Cannot be ordered at this time.
Raspberry Pi GPIO Ribbon Cable - 40-pin, 6" (RPi 3, RPi2, B+)
In stock CAB-13028
3.5 1   
Raspberry Pi GPIO Shrouded Header - 2x20
In stock PRT-13054
1.05 1   
SparkFun Block for Intel® Edison - 9 Degrees of Freedom
Retired DEV-13033
15.95 1   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - GPIO
Retired DEV-13038
9.95 1   
Cannot be ordered at this time.
BeagleBone Black Cape - LCD (7.0")
Retired DEV-12086
99.95 1   
Cannot be ordered at this time.
Bus Pirate - v3.6a
In stock TOL-12942
32.5 1   
SparkFun Edge Development Board - Apollo3 Blue
In stock DEV-15170
16.5 1   
SparkFun Serial Basic Breakout - CH340C and USB-C
In stock DEV-15096
9.95 1   
USB 2.0 Cable A to C - 3 Foot
Retired CAB-15092
3.95 1   
Cannot be ordered at this time.
SparkFun Transparent OLED HUD Breakout (Qwiic)
Out of stock LCD-15079
106.95 1   
Cannot be ordered at this time.
Total: 1174.33