parts

by Member #503188

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
Reed Switch - Insulated
In stock COM-10601
2.1 1   
Missile Switch Cover - Red
In stock COM-09278
2.1 1   
Thumb Slide Joystick
In stock COM-09426
3.95 1   
Momentary Button - Small Red Panel Mount
Retired COM-09807
0.5 1   
Cannot be ordered at this time.
Key Switch - Small
Retired COM-10445
0.95 1   
Cannot be ordered at this time.
Lamp Switch - SPST (inline)
In stock COM-11477
1.5 1   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.25 1   
SparkFun Inventor's Kit for Arduino - V3.1
Retired KIT-12001
99.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 2200mAh 7.4v (Sale)
Retired PRT-10471
11.95 1   
Cannot be ordered at this time.
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
Total: 137.25