FabLab by wawison

Share this Wish List!

You can share this list with the following link – just copy and paste:

Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Or if you'd like, you can enter an email address into this box and click 'share':

Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Quantity Subtotal
LED RGB Strip - Addressable, Bare (1M)
In stock COM-12025
1 19.95
Break Away Headers - Straight
In stock PRT-00116
1 1.5
Hobby Motor - Gear
Out of stock ROB-11696
1 1.95
Relay SPDT Sealed
In stock COM-00100
1 1.95
TMP36 - Temperature Sensor
Out of stock SEN-10988
1 1.5
Flex Sensor 2.2"
In stock SEN-10264
1 7.95
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
1 12.95
Jumper Wires Standard 7" M/M Pack of 30
In stock PRT-11026
1 4.95
Piezo Buzzer/Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
1 1.95
Mini Photocell
In stock SEN-09088
2 1.5 ea.
3
OpenSegment Serial Display - 20mm (Red)
In stock COM-11644
1 16.95
MP3 Player Shield
In stock DEV-10628
1 39.95
Weather Shield
In stock DEV-12081
1 39.95
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
1 8.95
GPS Receiver - EM-406A SiRF III (20 Channel)
Retired GPS-00465
1 39.95
GPS Shield
Only 5 left! GPS-10710
1 14.95
Solder-able Breadboard
In stock PRT-12070
1 4.95
Arduino ProtoShield Kit
23 available DEV-07914
1 9.95
Ardumoto - Motor Driver Shield
In stock DEV-09815
1 24.95
Arduino Display Module - 3.2" Touchscreen LCD
In stock LCD-11741
1 84.95
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
In stock SEN-08958
1 14.95
Ultrasonic Range Finder - Maxbotix LV-EZ1
In stock SEN-00639
1 25.95
Force Sensitive Resistor 0.5"
In stock SEN-09375
1 6.95
Force Sensitive Resistor - Square
In stock SEN-09376
1 7.95
Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
1 14.95
Serial Graphic LCD 160x128
Only 12 left! LCD-08884
1 69.95
Serial Enabled 16x2 LCD - Red on Black 5V
In stock LCD-09394
1 24.95
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
1 2.95
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
1 16.95
Big Easy Driver
In stock ROB-11876
1 19.95
MPR121 Capacitive Touch Sensor Breakout Board
In stock SEN-09695
1 9.95
Conductive Fabric - 12"x13" Ripstop
In stock DEV-10056
1 9.95
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
1 1.95
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-11285
1 4.95
LilyPad Rainbow LED (strip of 7 colors)
24 available DEV-11842
1 5.95
LilyPad FTDI Basic Breakout - 5V
In stock DEV-10275
1 14.95
LilyPad Arduino 328 Main Board
In stock DEV-09266
1 19.95
XBee WiFi Module - Wire Antenna
20 available WRL-12571
1 34.95
XBee 1mW Wire Antenna - Series 1 (802.15.4)
In stock WRL-08665
1 22.95
Breakout Board for XBee Module
In stock BOB-08276
1 2.95
XBee Explorer USB
In stock WRL-08687
1 24.95
Bluetooth Mate Gold
In stock WRL-12580
1 64.95
Arduino Mega 2560 R3
In stock DEV-11061
1 58.95
9 Degrees of Freedom - Sensor Stick
In stock SEN-10724
1 49.95
Arduino Pro Mini 328 - 5V/16MHz
Out of stock DEV-11113
1 9.95
Breadboard - Classic
In stock PRT-00112
1 9.95
Teensy 3.1
In stock DEV-12646
1 19.95
Arduino Uno - R3
In stock DEV-11021
1 29.95
Bluetooth Mate Silver
Retired WRL-10393
1 39.95
Total: 985.7