Wish list for Sparkfun.

by Member #435690

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
8-Bit Parallel-In/Serial-Out Shift Register - 74HC165N
Retired COM-09519
1.45 1   
Cannot be ordered at this time.
Analog to Digital Converter - MCP3002
In stock COM-08636
2.5 1   
Crystal Kit
Retired COM-11630
4.95 1   
Cannot be ordered at this time.
Darlington Driver 8-Channel ULN2803 DIP
Retired COM-00312
1.95 1   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
4.5 10   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
5 10   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
4.5 10   
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
1.95 1   
Cannot be ordered at this time.
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
LED - Basic Green 5mm (25 pack)
Out of stock COM-09855
3.95 1   
Cannot be ordered at this time.
LED - Infrared 850nm
Retired COM-09469
0.95 1   
Cannot be ordered at this time.
LED - Infrared 950nm
In stock COM-09349
1.05 1   
LED - RGB Clear Common Anode
In stock COM-10820
2.25 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
Mini Pushbutton Switch
In stock COM-00097
9 20   
Piezo Element
In stock SEN-10293
1.6 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
1.05 1   
Rotary Potentiometer - 4.7k Ohm, Linear
Retired COM-09941
0.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Logarithmic
Retired COM-09940
0.95 1   
Cannot be ordered at this time.
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Tactile Button Assortment
In stock COM-10302
6.5 1   
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
Toggle Switch
In stock COM-09276
2.1 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
3.15 3   
Relay SPDT Sealed
In stock COM-00100
8.4 4   
SparkFun MOSFET Power Control Kit
Retired COM-10256
7.9 2   
Cannot be ordered at this time.
Op-Amp (Through-Hole) - LM358
Retired COM-09456
3.8 4   
Cannot be ordered at this time.
Transistor - PNP 60V 200mA (2N3906)
In stock COM-00522
3 6   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
3.3 6   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
7 2   
SparkFun RedBot Sensor - Accelerometer (Sale)
Retired SEN-11770
9.95 1   
Cannot be ordered at this time.
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
16.5 1   
SparkFun Breadboard Power Supply Stick 5V/3.3V
Retired PRT-10804
14.95 1   
Cannot be ordered at this time.
SparkFun USB Host Shield
Retired DEV-09947
34.95 1   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Magician Chassis
Retired ROB-10825
29.9 2   
Cannot be ordered at this time.
Ardumoto - Motor Driver Shield Retail
Retired RTL-09896
59.9 2   
Cannot be ordered at this time.
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Breadboard - Full-Size (Bare)
In stock PRT-12615
13 2   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Digital Multimeter
Retired TOL-09141
29.9 2   
Cannot be ordered at this time.
Diagonal Cutters
In stock TOL-08794
5.5 2   
Needle Nose Pliers
Out of stock TOL-08793
7 2   
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
6.97 1   
Cannot be ordered at this time.
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
9 2   
Total: 428.62