I dreamed and sparky made it happen.

by Member #136720

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Heating Pad - 5x15cm
In stock COM-11289
5.5 1   
Thermoelectric Cooler - 40x40mm
Retired COM-10080
11.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino - V3.1
Retired KIT-12001
99.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Black (20g)
Retired COM-11558
12.95 1   
Cannot be ordered at this time.
Heating Pad - 5x10cm
In stock COM-11288
4.5 1   
Heating Panel - 12V (4" x 2")
Retired COM-11867
34.95 1   
Cannot be ordered at this time.
Tool Kit - Beginner (EU edition, 230VAC)
Retired TOL-11808
21.95 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
Polymorph - 1000g
Retired TOL-10951
33.2
You save:
1.75 (5%)
1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
Conductive Fabric - 12"x13" MedTex180
Retired DEV-10055
19.95 1   
Cannot be ordered at this time.
Jumper Wire - JST to Female Connector
Retired PRT-08599
0.95
You save:
0.55 (37%)
1   
Cannot be ordered at this time.
Jumper Wire - JST to Molex
Retired PRT-08598
1.5 1   
Cannot be ordered at this time.
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
1.05 1   
JST Vertical Connector
In stock PRT-08613
0.95 1   
JST Jumper 2 Wire Assembly
In stock PRT-09914
1.05 1   
Molex Jumper 2 Wire Assembly
In stock PRT-09918
1.05 1   
Jumper Wire - JST Black Blue
In stock PRT-08671
1.05 1   
Jumper Wire - JST Black Red
In stock PRT-08670
1.05 1   
Female Headers
In stock PRT-00115
1.75 1   
Header - 10-pin Female (PTH, 0.1")
In stock PRT-11896
0.75 1   
2mm 10pin XBee Header
In stock PRT-10112
1.05 1   
Total: 302.55