Bottle Machine

by Member #237315

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Single Channel - 90 Degree Angle
Retired ROB-12175
23.85 15   
Cannot be ordered at this time.
Ball Bearing - Flanged (1/4" Bore, 1/2" OD)
Retired ROB-12611
3.38 2   
Cannot be ordered at this time.
Aluminum Channel - 24"
Retired ROB-12551
31.98 2   
Cannot be ordered at this time.
Aluminum Channel - 6.0"
Retired ROB-12164
5.99 1   
Cannot be ordered at this time.
Shaft Spacer - 1/2"
Only 12 left! ROB-12112
1.69 1   
Shaft - D-Shaft (Stainless; 1/4"D x 2.00"L)
Retired ROB-12290
1.49 1   
Cannot be ordered at this time.
Clamping Hub - 1/2" Bore
Retired ROB-12214
15.98 2   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1/4"; 25 pack)
Retired ROB-12517
5 2   
Cannot be ordered at this time.
Gear - Hub Mount (64T; 0.5" Bore)
Retired ROB-12265
12.99 1   
Cannot be ordered at this time.
Servo Gear - Hitec (32T; Metal)
Retired ROB-12231
14.99 1   
Cannot be ordered at this time.
Aluminum Channel - 9.0"
Retired ROB-12250
55.93 7   
Cannot be ordered at this time.
Gear - Pinion Gear (32T; 6mm Bore)
Retired ROB-12140
12.99 1   
Cannot be ordered at this time.
Motor Mount - D Style
Retired ROB-12358
4.99 1   
Cannot be ordered at this time.
Precision Gearmotor - 10 RPM (6-12V)
Retired ROB-12115
34.95 1   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 2.25"L)
Retired ROB-12344
1.59 1   
Cannot be ordered at this time.
Servo - Generic High Torque Continuous Rotation (Standard Size)
Out of stock ROB-09347
14.95 1   
Servo Mount - Servo Plate B
Retired ROB-12444
6.99 1   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 1/2"D x 6"L)
Retired ROB-12326
4.79 1   
Cannot be ordered at this time.
Shaft Coupler - 1/4" to 1/4"
Retired ROB-12251
9.98 2   
Cannot be ordered at this time.
Standoff - Aluminum Threaded (6-32; 3/8")
Retired ROB-12434
5.28 16   
Cannot be ordered at this time.
Relay Shield
Retired DEV-12093
11.95 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1"; 25 pack)
Retired ROB-12528
4.5 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1/2"; 25 pack)
Retired ROB-12415
2.95 1   
Cannot be ordered at this time.
Standoff - Aluminum Threaded (6-32; 3/4")
Retired ROB-12172
3.76 8   
Cannot be ordered at this time.
Zip-Tie Assortment
Retired PRT-10328
3.95 1   
Cannot be ordered at this time.
Microswitch - 2 Terminal
Retired COM-09414
3 2   
Cannot be ordered at this time.
Dual Channel - Flat Bracket
Retired ROB-12505
4.47 3   
Cannot be ordered at this time.
Liquid Pump - 350GPH (12v)
Only 7 left! ROB-10455
16.5 1   
Load Sensor - 50kg (Generic)
Out of stock SEN-10245
9 2   
Aluminum Channel - 1.50"
Retired ROB-12383
5.98 2   
Cannot be ordered at this time.
Total: 335.84