St. Vrain Order

by Samantha2

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
EggBot Deluxe Kit
Retired WIG-11564
219.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit Lab Pack
Retired LAB-12643
1250 1   
Cannot be ordered at this time.
USB Oscilloscope - MSO-19
Retired TOL-09263
539.9 2   
Cannot be ordered at this time.
LilyPad Lab Pack
Retired LAB-11762
600 1   
Cannot be ordered at this time.
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
99 6   
Liquid Pump - 350GPH (12v)
In stock ROB-10455
99 6   
SparkFun Triple Axis Accelerometer Breakout - ADXL345
In stock SEN-09836
123 6   
Vacuum Pump - 12V
In stock ROB-10398
113.7 6   
Tactile Button Assortment
In stock COM-10302
65 10   
LED - RGB Diffused Common Cathode (25 pack)
Retired COM-09852
219.5 10   
Cannot be ordered at this time.
4 Pin Molex Connector - Pigtail
Retired TOL-11298
11.4 12   
Cannot be ordered at this time.
7-Segment Display - LED (Red)
29 available COM-08546
15 12   
SparkFun 7-Segment Serial Display - Red
19 available COM-11441
170.4
You save:
9 (5%)
12   
Breadboard - Classic
28 available PRT-00112
131.4 12   
Tool Kit - Deluxe
Retired TOL-11100
1559.4 12   
Cannot be ordered at this time.
EasyDriver Stepper Motor Driver
Retired ROB-10267
170.4
You save:
9 (5%)
12   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
179.4 12   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
258 12   
PIR Motion Sensor
Retired SEN-08630
119.4 12   
Cannot be ordered at this time.
Power Supply - 12V/5V (2A)
Retired TOL-11296
119.4 12   
Cannot be ordered at this time.
Power Supply - 80W DC Switching Mode
Retired TOL-09291
3119.4 12   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
107.4 12   
SparkFun Safety Glasses
Out of stock SWG-11046
59.4 12   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
179.4 12   
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
131.4 12   
Cannot be ordered at this time.
Slide Pot - Medium (10k Linear Taper)
In stock COM-11621
33 12   
SparkFun Third Hand Kit
15 available TOL-11784
427.56
You save:
22.44 (5%)
12   
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
234 12   
Small Stepper Motor
In stock ROB-10551
107.4 12   
Tilt Sensor - AT407
In stock SEN-10289
25.2 12   
RedBoard - Programmed with Arduino
Retired DEV-11575
249.5 10   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
55 10   
Break Away Headers - Straight
In stock PRT-00116
35 20   
Female Headers
In stock PRT-00115
35 20   
H-Bridge Motor Driver 1A
In stock COM-00315
50 20   
LED Mixed Bag - 5mm
Retired COM-09881
138
You save:
92 (40%)
20   
Cannot be ordered at this time.
ProtoBoard - Rectangle 3"
Retired PRT-08815
45 10   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Male
In stock PRT-10287
84 24   
Total: 11178.91