sd1

by planes891

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Power Supply - 12V/5V (2A)
Retired TOL-11296
9.95 1   
Cannot be ordered at this time.
Power Cable - 7A IEC C13
Retired TOL-11299
1.5 1   
Cannot be ordered at this time.
SparkFun Solid State Relay Kit
Retired KIT-10684
19.95 1   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
SparkFun Gas Sensor Breakout
In stock BOB-08891
1.05 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Carbon Monoxide Sensor - MQ-7
Only 14 left! SEN-09403
5.5 1   
Jumper Wires Premium 6" M/M Pack of 10
Out of stock PRT-08431
4.5 1   
Breadboard - Mini Modular (Red)
In stock PRT-12044
4.5 1   
Toggle Switch
In stock COM-09276
2.1 1   
Total: 77.7