Rfid

by Member #505909

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wire Wrap Wire - Green (30 AWG)
Retired PRT-08186
8.95 1   
Cannot be ordered at this time.
ProtoBoard - Rectangle 3"
Retired PRT-08815
4.5 1   
Cannot be ordered at this time.
ProtoBoard - Wombat (PTH)
In stock PRT-08619
10.95 1   
RFID Reader ID-20LA (125 kHz)
In stock SEN-11828
37.5 1   
9V Snap Connector
In stock PRT-00091
1.75 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Ceramic Resonator 16MHz
Retired COM-09420
1.9 2   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.6 2   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
RFID Tag (125kHz)
Retired COM-08310
5.85 3   
Cannot be ordered at this time.
RFID Reader Breakout
Retired SEN-08423
0.95 1   
Cannot be ordered at this time.
LED - RGB Diffused Common Cathode
In stock COM-09264
4.5 2   
Mini Pushbutton Switch
In stock COM-00097
0.9 2   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
13 2   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Total: 112.4