Headset interface

by ScottS

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Audio Jack Breakout
In stock PRT-10588
2.1 2   
Audio Jack 3.5mm
In stock PRT-08032
3.2 2   
SparkFun RJ45 Breakout
In stock BOB-00716
2.1 2   
RJ45 8-Pin Connector
In stock PRT-00643
3.2 2   
Silicone Bumpers - Small, Clear (8x2mm, 5 pack)
Retired PRT-10230
3.8 4   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Panel Mount USB to 4-pin Female Header Cable - 6'
In stock CAB-10177
1.18
You save:
1.77 (60%)
1   
Momentary Button - Panel Mount (Red)
In stock COM-11992
1.05 1   
Audio Jack - 3.5mm (Panel Mount)
Retired COM-11154
2 4   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
Total: 27.88