We're a team of students at the University of Washington building an experiment that will fly aboard the NASA Vomit Comet in 2014. The goal of the experiment is to determine how regolith responds to impacts from different conical shapes and to characterize the dust plume.
You can find more about us on our website: http://depts.washington.edu/zerog
Product | Subtotal | Qty | |
---|---|---|---|
Wall Adapter Power Supply - 5V DC 1A
TOL-08269 |
5.95 |
1
Cannot be ordered at this time. |
|
Missile Switch Cover - Carbon Fiber
COM-11059 |
5.85 |
3
Cannot be ordered at this time. |
|
Arduino Mega 2560 R3
DEV-11061 |
96.8 | 2 | |
Toggle Switch and Cover - Illuminated (Red)
COM-11310 |
7 | 2 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
Arduino Stackable Header Kit
PRT-10007 |
5.25 | 3 | |
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
6" Digital Calipers
TOL-10997 |
16.5 | 1 | |
Barrel Jack Adapter - USB to 5.5mm
TOL-08639 |
3.5 | 1 | |
Barrel Jack Extension Cable - M-F (6 ft)
COM-11707 |
2.1 | 1 | |
Diagonal Cutters
TOL-08794 |
2.75 | 1 | |
Long Nosed Pliers
TOL-10392 |
3.95 |
1
Cannot be ordered at this time. |
|
Modular Plastic Storage Box - Medium (4 pack)
TOL-11528 |
4.5 | 1 | |
Modular Plastic Storage Box - Small (10 pack)
TOL-11527 |
4.5 | 1 | |
Soldering Station Variable Temperature 50W
TOL-10707 |
44.95 |
1
Cannot be ordered at this time. |
|
Solder - 20' Sample (0.020") Special Blend
TOL-10240 |
10.95 |
1
Cannot be ordered at this time. |
|
Speaker - 0.5W (8 Ohm)
COM-09151 |
7.35 | 3 | |
Soldering Tip - Plug Type - Conical 1/64"
TOL-09538 |
4.5 | 1 | |
Soldering Tip - Plug Type - Conical 1/32"
TOL-09527 |
3.95 |
1
Cannot be ordered at this time. |
|
Soldering Tip - Plug Type - Chisel
TOL-09529 |
3.95 |
1
Cannot be ordered at this time. |
|
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
TOL-10719 |
7.95 |
1
Cannot be ordered at this time. |
|
Solder Wick #2 5ft. - Generic
TOL-09327 |
5.5 | 2 | |
SparkFun Parts Box - Small (magnetic)
TOL-11198 |
2.95 |
1
Cannot be ordered at this time. |
|
Tweezers - Curved (ESD Safe)
TOL-10602 |
4.5 | 1 | |
Tweezers - Straight (ESD Safe)
TOL-10603 |
4.5 | 1 | |
Tweezers - Straight (Cross-Lock, ESD Safe)
TOL-12573 |
4.5 | 1 | |
USB Wall Charger - 5V, 1A (Black)
TOL-11456 |
4.5 | 1 | |
microSD Shield
DEV-09802 |
14.95 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Long
PRT-10158 |
6.5 | 2 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Female Headers
PRT-00115 |
3.5 | 2 | |
Laser Module - Green
COM-09906 |
17.95 |
1
Cannot be ordered at this time. |
|
Laser Module - Red with TTL Control
COM-08654 |
11.95 |
1
Cannot be ordered at this time. |
|
Laser Module Mount
COM-08674 |
0.1
You save: 4.85 (98%) |
1
Cannot be ordered at this time. |
|
Toggle Switch and Cover - Illuminated (Blue)
COM-11313 |
2.95 |
1
Cannot be ordered at this time. |
|
LED - Infrared 950nm (25 pack)
COM-10557 |
9.25 |
1
Cannot be ordered at this time. |
|
Concave Button - Green
COM-09341 |
2.75 | 1 | |
Concave Button - Blue
COM-09337 |
2.75 | 1 | |
Momentary Button - Panel Mount (Black)
COM-11996 |
1.05 | 1 | |
LED - RGB Clear Common Cathode
COM-00105 |
2.25 | 1 | |
LED Holder - 5mm (Chrome Finish)
COM-11147 |
5.5 | 10 | |
Big Dome Pushbutton - Red
COM-09181 |
12.95 | 1 | |
DC Brushless Fan - 80x80x15mm (12V)
COM-11718 |
11.9 |
2
Cannot be ordered at this time. |
|
LED Light Bar - Red (SMD)
COM-12015 |
7.9 |
2
Cannot be ordered at this time. |
|
SparkFun Serial Enabled 16x2 LCD - White on Black 3.3V
LCD-09067 |
24.95 |
1
Cannot be ordered at this time. |
|
Mating Connector Housing for Dust Sensor
PRT-09690 |
0.7 |
2
Cannot be ordered at this time. |
|
Optical Dust Sensor - GP2Y1010AU0F
COM-09689 |
23.9 | 2 | |
Circular LED Bargraphs - Blue
COM-11492 |
11.95 |
1
Cannot be ordered at this time. |
|
SparkFun LiPo Charger Basic - Micro-B
PRT-10217 |
9.95 | 1 | |
Polymer Lithium Ion Battery - 1000mAh
PRT-00339 |
9.95 |
1
Cannot be ordered at this time. |
|
Total: 502.6 |