Near Space Project

by Serban

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
11.9 2   
Real Time Clock Module
Retired BOB-00099
14.95 1   
Cannot be ordered at this time.
SparkFun Venus GPS with SMA Connector
Retired GPS-11058
49.95 1   
Cannot be ordered at this time.
GPS 3V Magnetic Mount Antenna SMA - 5m
Retired GPS-00464
12.95 1   
Cannot be ordered at this time.
SparkFun LiPo Fuel Gauge
Retired TOL-10617
12.5 1   
Cannot be ordered at this time.
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
16.5 1   
SparkFun Digital Temperature Sensor Breakout - TMP102
Retired SEN-11931
23.8 4   
Cannot be ordered at this time.
SparkFun Luminosity Sensor Breakout - TSL2561
Retired SEN-12055
5.95 1   
Cannot be ordered at this time.
Molex Jumper 2 Wire Assembly
In stock PRT-09918
4.2 4   
Molex Jumper 3 Wire Assembly
Retired PRT-09919
6 4   
Cannot be ordered at this time.
Molex Jumper 4 Wire Assembly
Retired PRT-09920
6 4   
Cannot be ordered at this time.
Molex Jumper 5 Wire Assembly
Retired PRT-09921
6 4   
Cannot be ordered at this time.
Molex Jumper 6 Wire Assembly
In stock PRT-09922
3.8
You save:
4.6 (55%)
4   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
6.3 6   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Break Away Male Headers - Right Angle
In stock PRT-00553
4.5 2   
SparkFun Humidity and Temperature Sensor Breakout - HTU21D
Retired SEN-12064
14.95 1   
Cannot be ordered at this time.
Mega Pro 3.3V
Retired DEV-10744
44.95 1   
Cannot be ordered at this time.
SparkFun Solder-able Breadboard
In stock PRT-12070
5.5 1   
SparkFun UV Sensor Breakout - ML8511
Retired SEN-12705
12.95 1   
Cannot be ordered at this time.
SparkFun Weather Shield
Retired DEV-12081
39.95 1   
Cannot be ordered at this time.
RockBLOCK Mk2 - Iridium SatComm Module
Out of stock WRL-13745
274.95 1   
SparkFun Pressure Sensor Breakout - MS5803-14BA
33 available SEN-12909
64.5 1   
Total: 671.5