School List

by Member #440586

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solder Tip Tinner and Cleaner
Retired TOL-08966
97.65 7   
Cannot be ordered at this time.
Tool Kit - Intermediate
Retired TOL-11806
384.65 7   
Cannot be ordered at this time.
7-Segment Display - LED (Red)
31 available COM-08546
33.32
You save:
1.68 (5%)
28   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
89.5 10   
SparkFun Third Hand Kit
19 available TOL-11784
262.5 7   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
19 20   
LED - RGB Clear Common Cathode
In stock COM-00105
107
You save:
5.5 (5%)
50   
10 Segment LED Bar Graph - Blue
33 available COM-09937
31.5 14   
Solder Wick #2 25ft. - TechSpray
34 available TOL-08775
227.5 7   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
69.65 7   
Solder Vacuum
Retired TOL-00082
27.65 7   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
Out of stock COM-08375
27
You save:
3 (10%)
100   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
14.4
You save:
0.6 (4%)
30   
Breadboard - Full-Size (Bare)
In stock PRT-12615
91 14   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
50
You save:
5 (9%)
100   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
45 2   
SparkFun Inventor's Kit for Arduino - V3.1
Retired KIT-12001
1329.3
You save:
70 (5%)
14   
Cannot be ordered at this time.
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
50
You save:
2.5 (5%)
50   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 10 left! PRT-11026
12.25 5   
Shift Register 8-Bit - 74HC595
Retired COM-00733
85.8
You save:
4.2 (5%)
60   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
16.5 3   
9V Battery Holder
In stock PRT-10512
49 14   
Pocket AVR Programmer
In stock PGM-09825
129.5 7   
Break Away Headers - Straight
In stock PRT-00116
83
You save:
4.5 (5%)
50   
Voltage Regulator - 5V
In stock COM-00107
14.7 14   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
14.7 14   
ProtoBoard - Wombat (PTH)
In stock PRT-08619
276.08
You save:
30.52 (10%)
28   
Capacitor Ceramic 22pF
In stock COM-08571
14.5
You save:
0.5 (3%)
50   
Crystal 16MHz
In stock COM-00536
14.7 14   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
55.3 14   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
31.5 7   
Total: 3754.15