by jbdatko
Product | Subtotal | Qty | |
---|---|---|---|
CAT 6 Cable - 3ft
CAB-08915 |
2.1 | 1 | |
Wall Adapter Power Supply - 5V DC 1A
TOL-08269 |
5.95 |
1
Cannot be ordered at this time. |
|
SparkFun SSOP to DIP Adapter - 28-Pin
BOB-00500 |
13.5 | 3 | |
Jumper - 2 Pin
PRT-09044 |
1.8 | 4 | |
Raspberry Pi - Model B
DEV-11546 |
39.95 |
1
Cannot be ordered at this time. |
|
Raspberry Pi - GPIO Ribbon Cable (6")
CAB-11489 |
0.75
You save: 2.2 (75%) |
1
Cannot be ordered at this time. |
|
Total: 64.05 |