Dolly Drive Wheel Assembly

by Member #506591

Favorited Favorite 0

This is a wishlist to assemble a Dolly Drive Wheel Assembly: Dolly Wheel Drive Plates make it easy to assemble a low friction drive system designed to work with 1” OD to 2” OD tubing (and any OD in between). The parts listed below will work with most gearmotors (not included in wishlist) that utiltize a 6mm bore output shaft.

Wishlist not complete: Missing 2x 8mm Non-Flanged Ball Bearings

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Dolly Wheel Plate - Drive B (pair)
22 available ROB-12471
5.99 1   
Hub - Quad D Mount (90 Degree)
Retired ROB-12349
11.98 2   
Cannot be ordered at this time.
Hub Mount - Quad (Mount B)
Retired ROB-12255
4.99 1   
Cannot be ordered at this time.
Skate Wheel - 2.975 (Gray)
Retired ROB-12139
5.18 2   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1/4"; 25 pack)
Retired ROB-12517
2.5 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 9/16"; 25 pack)
Retired ROB-12229
2.95 1   
Cannot be ordered at this time.
Center Hole Adapters - 4 pack
23 available ROB-12365
1.99 1   
Flanged Standoff A - 8mm
Retired ROB-12121
1.49 1   
Cannot be ordered at this time.
Motor Mount - D Style
Retired ROB-12358
4.99 1   
Cannot be ordered at this time.
Shaft Coupler - 1/4" to 6mm
Retired ROB-12211
4.99 1   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 2.50"L)
Retired ROB-12366
1.79 1   
Cannot be ordered at this time.
Skate Wheel Adapter - Shaft Connection
Retired ROB-12329
5.99 1   
Cannot be ordered at this time.
Ball Bearing - Flanged (1/4" Bore, 1/2" OD)
Retired ROB-12611
1.69 1   
Cannot be ordered at this time.
Total: 56.52