VCS Math Club

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Leonardo with Headers
In stock DEV-11286
49.9 2   
Break Away Headers - Straight
In stock PRT-00116
4.5 3   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
5.7 6   
Deans Connector - M/F Pair
In stock PRT-11864
1.9 2   
Arduino Stackable Header Kit
In stock PRT-10007
4.5 3   
Capacitor Ceramic 0.1uF
In stock COM-08375
3.75 15   
Motor Mount
Retired ROB-11278
2 4   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
In stock COM-10213
0.95 1   
Mini Metal Gearmotor 26:1 (438 RPM)
Retired ROB-12007
38.84
You save:
12.96 (25%)
4   
Cannot be ordered at this time.
Lithium Ion Battery - 1000mAh 7.4v
In stock PRT-11855
19.9 2   
SparkFun Ardumoto - Motor Driver Shield
24 available DEV-09815
49.9 2   
Total: 181.84


Start a project on
Hackster.io
with this stuff