UPROBOTICS FINAL

by maxicastlenalep

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun AVR Programming Adapter
Retired BOB-08508
4.75 5   
Cannot be ordered at this time.
Standoffs Plastic (4-40; 3/8"; 10 pack)
In stock PRT-10461
14 4   
Laser Module - Red with TTL Control
Retired COM-08654
11.95 1   
Cannot be ordered at this time.
Laser Module Mount
Retired COM-08674
0.1
You save:
4.85 (98%)
1   
Cannot be ordered at this time.
JST Jumper 4 Wire Assembly
In stock PRT-09916
8 5   
JST Jumper 5 Wire Assembly
Retired PRT-09917
7.5 5   
Cannot be ordered at this time.
Jumper Wire - 0.1", 5-pin, 12"
In stock PRT-10375
10.5 5   
Jumper Wire - 0.1", 4-pin, 12"
In stock PRT-10374
10.5 5   
Polarized Connectors - Housing (5-Pin)
In stock PRT-08098
2.25 5   
Standoff - Nylon (4-40; 3/4"; 10 pack)
In stock PRT-11796
18 4   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Text-to-Speech Module - Emic 2
Retired DEV-11711
59.95 1   
Cannot be ordered at this time.
Hobby Knife
Only 4 left! TOL-09200
7 2   
Hobby Knife Replacement Blades
Retired TOL-10325
3.9 2   
Cannot be ordered at this time.
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
Brass Sponge with Base
Retired TOL-08965
10.95 1   
Cannot be ordered at this time.
Solder Paste - 40g (Lead Free)
Retired TOL-11790
41.85 3   
Cannot be ordered at this time.
Jumper Wires Premium 6" F/F Pack of 100
In stock PRT-10898
26.95 1   
Monocle Magnifier - Illuminated
33 available TOL-09316
10.95 1   
SparkFun Gas Sensor Breakout
In stock BOB-08891
6.3 6   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
9 2   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
9 2   
Tweezers - Curved (cross-lock, ESD Safe)
In stock TOL-12572
9 2   
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
65.9 2   
Cannot be ordered at this time.
Arduino Due
Retired DEV-11589
97.9 2   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Serial Miniature OLED Module - 1.7" (uOLED-160-G2)
Retired LCD-11691
65.95 1   
Cannot be ordered at this time.
Wild Thumper 6WD Chassis - Black (34:1 gear ratio)
Retired ROB-11056
559.9 2   
Cannot be ordered at this time.
T'Rex Robot/Motor Controller
Retired ROB-12075
149.9 2   
Cannot be ordered at this time.
Off-Road Wheels - 120x60mm (2 pack)
Retired ROB-10555
44.85 3   
Cannot be ordered at this time.
Tweezers - Straight (Cross-Lock, ESD Safe)
In stock TOL-12573
9 2   
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
5.5 1   
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
38 4   
Passive PoE Cable Set
In stock CAB-10759
29.75 5   
CAT 6 Cable - 10ft
Retired CAB-08917
8.85 3   
Cannot be ordered at this time.
Metal Pushbutton - Latching (16mm, Blue)
In stock COM-11972
6.5 1   
SparkFun Bluetooth Modem - BlueSMiRF Silver
Retired WRL-12577
19.57
You save:
8.38 (30%)
1   
Cannot be ordered at this time.
Step Up/Down Inverting Switching Regulator
Retired COM-00317
3.9 2   
Cannot be ordered at this time.
Inductor 180uH
Retired COM-00090
3.9 2   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Black
Retired PRT-11980
6.95 1   
Cannot be ordered at this time.
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
2x5 Pin IDC Ribbon Cable
In stock PRT-08535
3.2 2   
Polarized Connectors - Housing (4-Pin)
In stock PRT-08097
2.25 5   
ATX Power Supply Connector - Right Angle
In stock PRT-09498
21 10   
Brass Sponge
In stock TOL-08964
3.5 1   
Bearing Mount - Flat Wide (1/2" Bore)
Retired ROB-12379
13.98 2   
Cannot be ordered at this time.
Bearing Mount - Flat (3/8" Bore)
Retired ROB-12260
12.98 2   
Cannot be ordered at this time.
Bearing Mount - Flat (1/4" Bore)
Retired ROB-12328
11.98 2   
Cannot be ordered at this time.
Bearing Mount - Flat (5/8" Bore)
Retired ROB-12554
14.98 2   
Cannot be ordered at this time.
Linkages - Heavy Duty (6-32 x 1/2"; 12 pack)
Retired ROB-12277
29.97 3   
Cannot be ordered at this time.
Lithium Ion Battery - 2200mAh 7.4v
Out of stock PRT-11856
175 10   
Cannot be ordered at this time.
Deans Connector - M/F Pair
In stock PRT-11864
10.5 10   
SparkFun Audio Jack Breakout
In stock PRT-10588
2.1 2   
Audio Jack 3.5mm
In stock PRT-08032
3.2 2   
Total: 1850.31