ActoChassis - Small

by bri_huang

Favorited Favorite 0

A very simple square-ish / rectangular chassis body construction using Actobotics Chassis Rail System

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Skate Wheel - 2.975 (Orange)
Only 2 left! ROB-12218
10.36 4   
Hex Key - 7/64" (Ball End)
24 available ROB-12609
1.49 1   
Machine Screw - Socket Head (6-32 ; 1/4"; 25 pack)
29 available ROB-12517
2.5 1   
Shaft Spacer - 1/4"
17 available ROB-12350
1.69 1   
Shaft Coupler - 1/4" to 6mm
In stock ROB-12211
9.98 2   
Shaft - D-Shaft (Stainless; 1/4"D x 1.25"L)
Out of stock ROB-12323
2.18 2   
Skate Wheel Adapter - Shaft Connection
Out of stock ROB-12329
23.96 4   
Motor Mount - B Style
Out of stock ROB-12400
9.98 2   
Ball Bearing - Flanged (1/4" Bore, 1/2" OD)
Retired ROB-12611
10.14 6   
Cannot be ordered at this time.
Shaft Collar - Clamp (1/4")
Retired ROB-12545
4.98 2   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 1/4"D x 3"L)
32 available ROB-12478
2.38 2   
Tube - Aluminum (1/2"OD x 8.0"L x 0.444"ID)
Out of stock ROB-12364
6.58 2   
Aluminum Channel - 12"
In stock ROB-12221
19.98 2   
Clamping Hub - 1/2" Bore
In stock ROB-12214
31.96 4   
Standard Gearmotor - 101 RPM (3-12V)
Only 8 left! ROB-12399
49.9 2   
Total: 188.06


Start a project on
Hackster.io
with this stuff