MakerMovementInHealthCourse

by nearmountain

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Copper Tape - 5mm (50ft)
In stock PRT-10561
150
You save:
8 (5%)
40   
LilyPad Arduino SimpleSnap
Retired DEV-10941
483.75
You save:
25.5 (5%)
15   
Cannot be ordered at this time.
LilyPad SimpleSnap Protoboard
Retired DEV-10940
175.5
You save:
19.5 (10%)
30   
Cannot be ordered at this time.
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
263.7
You save:
13.8 (5%)
15   
Cannot be ordered at this time.
LilyPad LED Blue (5pcs)
Retired DEV-10045
19.75 5   
Cannot be ordered at this time.
LilyPad LED Green (5pcs)
Retired DEV-10046
19.75 5   
Cannot be ordered at this time.
LilyPad LED Pink (5pcs)
Retired DEV-10962
19.75 5   
Cannot be ordered at this time.
LilyPad LED Yellow (5pcs)
Retired DEV-10047
19.75 5   
Cannot be ordered at this time.
LilyPad LED Purple (5pcs)
Retired DEV-11325
19.75 5   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
19.75 5   
Cannot be ordered at this time.
LilyPad Light Sensor
Retired DEV-08464
56.25
You save:
3 (5%)
15   
Cannot be ordered at this time.
LilyPad Buzzer
In stock DEV-08463
70.5
You save:
3.75 (5%)
15   
Snap Assortment - 30 pack (male and female)
Out of stock DEV-11347
67.5 15   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
59.25 15   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
70.5
You save:
3.75 (5%)
15   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
29.5 10   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
67.5 15   
Needle Set
In stock TOL-10405
31.5 15   
Total: 1643.95