Daniel new order

by MrPumpernickel

Favorited Favorite 0

Make sure order is 2 of each, not 1 of each. Thanks!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino ProtoShield - Bare PCB
Retired DEV-11665
9.9 2   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
19.9 2   
Arduino Pro Mini 328 - 3.3V/8MHz
Out of stock DEV-11114
19.9 2   
DC Barrel Jack - Panel Mount
Retired PRT-10785
7.9 2   
Cannot be ordered at this time.
SFE Project Notebook - 10" x 7.5" (Black, Grey Pages)
Retired SWG-11063
9.9 2   
Cannot be ordered at this time.
NeoPixel Stick - 8 x WS2812 5050 RGB LED
In stock COM-12661
11.9 2   
SparkFun Stickers
Retired SWG-11354
0.6 2   
Cannot be ordered at this time.
Total: 80