Arduino Add-ons

by TheStig

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 50W - Analog (AT936B)
Retired TOL-09672
29.95 1   
Cannot be ordered at this time.
Mux Shield
Retired DEV-09832
24.95 1   
Cannot be ordered at this time.
SparkFun Ardumoto - Motor Driver Shield
Retired DEV-09815
24.95 1   
Cannot be ordered at this time.
Arduino Pro 328 - 5V/16MHz
Retired DEV-09219
19.95 1   
Cannot be ordered at this time.
XBee Shield
Retired WRL-09976
14.95 1   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
24.95 1   
Cannot be ordered at this time.
XBee 1mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08664
19.95 1   
Cannot be ordered at this time.
EL Escudo
Retired COM-09259
19.95 1   
Cannot be ordered at this time.
MP3 Shield
Retired DEV-09736
29.95 1   
Cannot be ordered at this time.
SparkFun Joystick Shield Kit
Retired DEV-09760
5.23
You save:
4.27 (45%)
1   
Cannot be ordered at this time.
VoiceBox Shield
Retired DEV-09799
19.95 1   
Cannot be ordered at this time.
microSD Shield
Retired DEV-09802
14.95 1   
Cannot be ordered at this time.
GPS Shield
Retired GPS-10102
9.95 1   
Cannot be ordered at this time.
Video Game Shield
Retired KIT-10226
22.95 1   
Cannot be ordered at this time.
SparkFun MIDI Shield
Retired DEV-09595
19.95 1   
Cannot be ordered at this time.
Color LCD Shield
Retired LCD-09363
29.95 1   
Cannot be ordered at this time.
SparkFun SerIO
Retired DEV-09521
39.95 1   
Cannot be ordered at this time.
Total: 397.38