makefashion 2014

by Member #509182

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Electret Microphone Breakout
Retired BOB-09964
15.9 2   
Cannot be ordered at this time.
LilyPad Arduino 328 Main Board
Retired DEV-09266
39.9 2   
Cannot be ordered at this time.
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
LilyPad MP3
In stock DEV-11013
56.5 1   
Thermochromatic Pigment - Sapphire Blue (20g)
Retired COM-11556
12.95 1   
Cannot be ordered at this time.
Snap Assortment - 30 pack (male and female)
Out of stock DEV-11347
4.5 1   
Cannot be ordered at this time.
Conductive Stainless Fiber - 1oz
Retired DEV-10868
5.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
11.95 1   
Cannot be ordered at this time.
LilyTwinkle
In stock DEV-11364
134
You save:
14.75 (10%)
25   
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
69.5 10   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 40mAh
Retired PRT-11316
45 10   
Cannot be ordered at this time.
LilyPad Arduino USB - ATmega32U4 Board
Retired DEV-11190
249.5 10   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
99.5 10   
Cannot be ordered at this time.
Pulse Sensor
In stock SEN-11574
53.9 2   
SparkFun MOSFET Power Controller
In stock PRT-11214
42 4   
Humidity and Temperature Sensor - SHT15
Retired COM-08227
57.9 2   
Cannot be ordered at this time.
LilyPad Button Board
In stock DEV-08776
10.5 5   
LilyPad Accelerometer - ADXL335
34 available DEV-09267
143.6 8   
LilyPad Vibe Board
In stock DEV-11008
42.5 5   
LilyPad Temperature Sensor
In stock DEV-08777
11 2   
IOIO-OTG
Retired DEV-11343
159.8 4   
Cannot be ordered at this time.
LilyPad Light Sensor
Retired DEV-08464
19.75 5   
Cannot be ordered at this time.
Conductive Ribbon - 4-Conductor (Connector)
Retired PRT-11681
12 8   
Cannot be ordered at this time.
Conductive Ribbon - 4-Conductor, Insulated (1 yard)
Retired DEV-11680
52.5 10   
Cannot be ordered at this time.
Magnetic Snap 18mm
Retired DEV-08682
2.45
You save:
7.3 (75%)
5   
Cannot be ordered at this time.
Heating Pad - 5x10cm
In stock COM-11288
18 4   
Fabric Button Pad - 5 Buttons
Retired COM-11813
79.8 4   
Cannot be ordered at this time.
Thermochromatic Pigment - Black (20g)
Retired COM-11558
25.9 2   
Cannot be ordered at this time.
LilyPad Rainbow LED Panel (5 strips of 7 colors)
Retired DEV-11843
474
You save:
25 (5%)
20   
Cannot be ordered at this time.
LilyTiny
Out of stock DEV-10899
29.75 5   
Muscle Sensor v3 Kit
Retired SEN-11776
199.8 4   
Cannot be ordered at this time.
LilyPad Pixel Board
Retired DEV-11891
75
You save:
4 (5%)
20   
Cannot be ordered at this time.
Piezo Vibration Sensor - Large
In stock SEN-09196
22 4   
FlexiForce Pressure Sensor - 25lbs.
In stock SEN-08712
47 2   
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
206 4   
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
198
You save:
10.5 (5%)
30   
Cannot be ordered at this time.
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
64.75 5   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
358.4
You save:
39.6 (10%)
40   
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
197.7 6   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
129.5 10   
Cannot be ordered at this time.
Force Sensitive Resistor - Small
In stock SEN-09673
15 2   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
14 4   
Flex Sensor 2.2"
Out of stock SEN-10264
119.5 10   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
24.75 5   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
21.9 2   
Serial Multiplexer Breakout - TS3A5017
Retired BOB-08970
19.8 4   
Cannot be ordered at this time.
Light Pipe - Clear Core (6mm, 1' long)
Retired PRT-10695
49.5 10   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
37.5
You save:
2 (5%)
10   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
67.8 4   
Muscle Wire® - 0.005" Diameter (1 foot)
In stock COM-11899
8 5   
Muscle Wire® - 0.012" Diameter (1 foot)
18 available COM-11900
10.5 5   
SparkFun Bluetooth Mate Gold
Retired WRL-12580
155.22
You save:
66.48 (30%)
6   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
66 4   
Ultrasonic Range Finder - LV-MaxSonar-EZ4
Retired SEN-08504
355 10   
Cannot be ordered at this time.
LED String Lights - Blue (10M)
Retired COM-11750
19.9 2   
Cannot be ordered at this time.
LED String Lights - Yellow (10M)
Retired COM-11748
39.8 4   
Cannot be ordered at this time.
Coin Cell Battery Holder - 2xCR2032 (Enclosed)
In stock PRT-12618
42 20   
LED RGB Strip - Addressable, Sealed (5m)
Retired COM-12028
257 2   
Cannot be ordered at this time.
LED String Lights - White (10M)
Retired COM-11751
59.7 6   
Cannot be ordered at this time.
SparkFun LiPoly Fast Charger - 5V Input
Retired PRT-08293
39.9 2   
Cannot be ordered at this time.
Total: 4902.37