Parts for Kelly & Catherine Dress

by Member #497274

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Force Sensitive Resistor - Small
In stock SEN-09673
7.5 1   
NeoPixel Ring - 24 x WS2812 5050 RGB LED
Retired COM-12665
19.95 1   
Cannot be ordered at this time.
Conductive Thread (Extra Thick) - 50'
Retired DEV-10119
23.95 1   
Cannot be ordered at this time.
SparkFun LiPoly Fast Charger - 5V Input
Retired PRT-08293
39.9 2   
Cannot be ordered at this time.
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
7 2   
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
33.9 2   
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
65.9 2   
Cannot be ordered at this time.
Pulse Sensor
In stock SEN-11574
26.95 1   
Wire Wrap Wire - Green (30 AWG)
Retired PRT-08186
8.95 1   
Cannot be ordered at this time.
Wire Wrap Wire - Red (30 AWG)
Retired PRT-08030
8.95 1   
Cannot be ordered at this time.
Wire Wrap Wire - Black (30 AWG)
Retired PRT-08031
8.95 1   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
EL Panel - White (10x10cm)
Retired COM-10799
224.25 15   
Cannot be ordered at this time.
Total: 495.05