Dee Wish List

by Member #509750

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
3-Axis Gyro/Accelerometer IC - MPU-6050
In stock SEN-10937
8.52
You save:
19.38 (69%)
2   
Solder - 20' Sample (0.032") Special Blend
Retired TOL-10241
8.95 1   
Cannot be ordered at this time.
LilyPad Rainbow LED (strip of 7 colors)
Retired DEV-11842
11.9 2   
Cannot be ordered at this time.
LED RGB Strip - Sealed (1m)
Retired COM-12023
14.95 1   
Cannot be ordered at this time.
EL Tape - Red (1m)
Retired COM-10796
5.47
You save:
4.48 (45%)
1   
Cannot be ordered at this time.
Total: 49.79