Dev-Board

by Member #335348

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tweezers - Curved (ESD Safe)
Only 6 left! TOL-10602
4.5 1   
Solder - 20' Sample (0.020") Special Blend
Retired TOL-10240
10.95 1   
Cannot be ordered at this time.
Hemostats - Curved
Retired TOL-08555
3.95 1   
Cannot be ordered at this time.
Brass Sponge with Base
Retired TOL-08965
10.95 1   
Cannot be ordered at this time.
LED - RGB 5mm Square (Piranha)
Retired COM-11679
0.95 1   
Cannot be ordered at this time.
DataFlash 16Mbit AT45DB161D
Retired COM-00301
11.8 4   
Cannot be ordered at this time.
JST SH Vertical 6-Pin Connector - SMD
In stock GPS-00579
2.1 1   
JST SH Jumper 6 Wire - 1 Foot (EM-401 and EM-406)
In stock GPS-09123
1.48
You save:
1.47 (50%)
1   
Mini Pushbutton Switch - SMD
In stock COM-08720
21 20   
Surface Mount DPDT Switch
In stock COM-00597
32 20   
JST SH Horizontal 6-Pin Connector - SMD
Out of stock PRT-10210
19 20   
SMA Connector
28 available WRL-00593
42 20   
RFM22B-S2 SMD Wireless Transceiver - 434MHz
Retired WRL-10153
59.5 10   
Cannot be ordered at this time.
Triple Output LED RGB - SMD
In stock COM-07844
11.2
You save:
33.8 (75%)
20   
Total: 231.38