Curiosity Rover: Phase 2

by Member #471675

Favorited Favorite 0

Center axis hardware for Rocker-Bogie suspension system

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Aluminum Channel - 9.0"
Retired ROB-12250
7.99 1   
Cannot be ordered at this time.
Bearing Mount - Pillow Block Square (1" Bore)
Retired ROB-12282
39.96 4   
Cannot be ordered at this time.
Swivel Hub
Retired ROB-12509
6.99 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 3/8"; 25 pack)
Retired ROB-12423
2.5 1   
Cannot be ordered at this time.
Square Screw Plate - Small (0.77")
Retired ROB-12128
1.69 1   
Cannot be ordered at this time.
Channel Tube Clamp - 1" Bore
Retired ROB-12270
11.98 2   
Cannot be ordered at this time.
Total: 71.11