by Cryocrat
Product | Subtotal | Qty | |
---|---|---|---|
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 | |
SparkFun Solder-able Breadboard
PRT-12070 |
5.5 | 1 | |
ATmega328 with Arduino Optiboot (Uno)
DEV-10524 |
6.5 | 1 | |
Crystal 16MHz
COM-00536 |
1.05 | 1 | |
Capacitor Ceramic 0.1uF
COM-08375 |
0.6 | 2 | |
DIP Sockets Solder Tail - 28-Pin 0.3"
PRT-07942 |
0.24
You save: 0.71 (75%) |
1
Cannot be ordered at this time. |
|
Capacitor Ceramic 22pF
COM-08571 |
1.2 | 4 | |
Standoffs Plastic - (4-40; 3/4"; 10 pack)
PRT-10462 |
4.5 | 1 | |
Voltage Regulator - 5V
COM-00107 |
1.05 | 1 | |
LED Holder - 5mm
COM-11840 |
3.3 | 6 | |
9V Snap Connector
PRT-00091 |
1.75 | 1 | |
Polarized Connectors - Header (2-Pin)
PRT-08233 |
0.13
You save: 0.37 (74%) |
1 | |
Concave Button - Red
COM-09336 |
2.75 | 1 | |
SparkFun 7-Segment Serial Display - Blue
COM-11442 |
14.95 | 1 | |
LED Tactile Button Breakout
BOB-10467 |
1.6 | 1 | |
LED Tactile Button - Blue
COM-10443 |
2.25 | 1 | |
ProtoBoard - Square 2"
PRT-08811 |
3.5 | 1 | |
Total: 54.82 |