tricoder

by Random Dent

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
Enclosure - Aluminum (120x95x35mm)
Retired PRT-11351
5.95 1   
Cannot be ordered at this time.
Standoffs Plastic (4-40; 3/8"; 10 pack)
In stock PRT-10461
3.5 1   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Arduino Pro 328 - 5V/16MHz
21 available DEV-10915
18.5 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Rocker Switch - Round w/ Blue LED
In stock COM-11155
1.6 1   
Graphic LCD 128x64 STN LED Backlight
In stock LCD-00710
25.95 1   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
6-Pin Chassis Connector - Panel Mount (male and female)
Out of stock PRT-11475
3.95 1   
Pulse Sensor
In stock SEN-11574
26.95 1   
Heat Shrink - Black 5' x 1/4"
Retired PRT-08830
3.9 2   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
LED Holder - 10mm (Chrome Finish)
Retired COM-11148
0.55 1   
Cannot be ordered at this time.
Diffused LED - Red 10mm
In stock COM-10632
0.6 1   
SparkFun Graphic LCD Serial Backpack
Retired LCD-09352
6.75
You save:
15.75 (70%)
1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Quick Disconnect - Female 1/5" (bag of 50)
Retired PRT-11463
3.95 1   
Cannot be ordered at this time.
Jumper Wire - 0.1", 4-pin, 4"
In stock PRT-10364
1.05 1   
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
5.95 1   
Cannot be ordered at this time.
SparkFun USB LiPoly Charger - Single Cell
Only 12 left! PRT-12711
17.95 1   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
SparkFun 5V Step-Up Breakout - NCP1402
Retired PRT-10968
5.95 1   
Cannot be ordered at this time.
ProtoBoard - Square 1" Double Sided
Retired PRT-08814
2.5 1   
Cannot be ordered at this time.
Metal Pushbutton - Momentary (16mm, Green)
In stock COM-11968
6.5 1   
Total: 223.25