Unleash The Raspberry Pi

by sidwook

Favorited Favorite 0

This is the part list for the Unleash the Raspberry Pi class project on Skillshare.

Note: This list does not contain the breadboard, SD card, or motion sensor. Although Sparkfun does sell a PIR motion sensor I highly recommend using the one from Parallax as there are some differences.

If you don't need everything on this list just remove the items that you already have.

Save Some Cash: I've added different colors of hookup wire to help you be organized on the breadboard but the project can be completed with a single roll of the hookup wire so if you'd like to save some money you can remove 3 of the hookup wire line items and just leave one.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 1k Ohm 1/6 Watt PTH
Retired COM-08980
0.75 3   
Cannot be ordered at this time.
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Blue
Retired PRT-11981
6.95 1   
Cannot be ordered at this time.
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
4.5 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Wire Wrap Wire - Green (30 AWG)
Retired PRT-08186
8.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
4.95 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
SparkFun 7-Segment Serial Display - Blue
26 available COM-11442
14.95 1   
SparkFun Digital Temperature Sensor Breakout - TMP102
Retired SEN-11931
5.95 1   
Cannot be ordered at this time.
Total: 107.45