Product | Subtotal | Qty | |
---|---|---|---|
USB LiPoly Charger - Single Cell
PRT-10161 |
14.95 |
1
Cannot be ordered at this time. |
|
Lithium Ion Battery - 2000mAh
PRT-08483 |
12.95 |
1
Cannot be ordered at this time. |
|
Ultrasonic Range Finder - LV-MaxSonar-EZ0
SEN-08502 |
35.63
You save: 1.87 (5%) |
1
Cannot be ordered at this time. |
|
Infrared Proximity Sensor - Sharp GP2Y0A21YK
SEN-00242 |
14.95 | 1 | |
Gear - Pinion Gear (16T; 0.25" Bore)
ROB-12158 |
12.99 |
1
Cannot be ordered at this time. |
|
Gear - Hub Mount (128T; 1.0" Bore)
ROB-12239 |
10.7
You save: 6.29 (37%) |
1
Cannot be ordered at this time. |
|
SparkFun Venus GPS Logger - SMA Connector
GPS-10920 |
59.95 |
1
Cannot be ordered at this time. |
|
Total: 162.12 |