×

Due to the impacts of the coronavirus outbreak, we are experiencing longer than normal lead times on certain products. We encourage back-ordering out-of-stock items to receive them as soon as possible.

Krampus Stocking Parts

by Dia

Favorited Favorite 0

Everything you'll need to create your own Krampus stocking!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad MP3
Only 4 left! DEV-11013
49.95 1   
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
Reed Switch - Insulated
Out of stock COM-10601
1.95 1   
Magnet Square - 0.25"
In stock COM-08643
1.5 1   
LilyPad LED Red (5pcs)
Retired DEV-10044
3.95 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.5 1   
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Total: 71.75