Catena Clock

by Member #512496

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
Sprocket - Hub Mount (0.25", 16T; 0.5" Bore)
Retired ROB-12207
9.9 2   
Cannot be ordered at this time.
Chain - Delrin (0.25" x 12")
Retired ROB-12465
20.97 3   
Cannot be ordered at this time.
Gear - Hub Mount (48T; 0.5" Bore)
Retired ROB-12232
12.99 1   
Cannot be ordered at this time.
Gear - Pinion Gear (16T; 0.25" Bore)
Retired ROB-12158
38.97 3   
Cannot be ordered at this time.
Gear - Pinion Gear (32T; 0.25" Bore)
Retired ROB-12476
25.98 2   
Cannot be ordered at this time.
Bearing Mount - Flat (1/4" Bore)
Retired ROB-12328
23.96 4   
Cannot be ordered at this time.
Shaft Coupler - 1/4" to 5mm
Retired ROB-12325
4.99 1   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 2.00"L)
Retired ROB-12290
5.96 4   
Cannot be ordered at this time.
Set Screw Hub - 1/4" Bore
Retired ROB-12488
14.97 3   
Cannot be ordered at this time.
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 7/16"; 25 pack)
Retired ROB-12485
2.95 1   
Cannot be ordered at this time.
Total: 185.09