Main List

by Member #506638

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SolderPro 50 Butane Soldering Iron Kit
Retired TOL-09450
24.95
You save:
3 (11%)
1   
Cannot be ordered at this time.
SPDT Slide Switch
In stock COM-09609
0.95 1   
Conductive Ribbon - 4-Conductor, Insulated (1 yard)
Retired DEV-11680
5.25 1   
Cannot be ordered at this time.
Conductive Ribbon - 4-Conductor (Connector)
Retired PRT-11681
1.5 1   
Cannot be ordered at this time.
Right Angle Tactile Button
In stock COM-10791
0.55 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
BITalino - BioMedical Development Kit
Retired DEV-12750
209.95 1   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
4.5 2   
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
15 10   
Non-Contact Infrared Thermometer
Retired TOL-10830
26.96
You save:
2.99 (10%)
1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Solar Cell Small - 0.45W
Retired PRT-07845
15.95 1   
Cannot be ordered at this time.
Jumper Wire - JST Black Blue
In stock PRT-08671
1.05 1   
SparkFun "Uh-oh" Battery Level Indicator Kit
Retired KIT-11087
5.95 1   
Cannot be ordered at this time.
SparkFun Terror-Min
Retired KIT-09206
9.95 1   
Cannot be ordered at this time.
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
32.95 1   
Cannot be ordered at this time.
Total: 370.16