Product | Subtotal | Qty | |
---|---|---|---|
Wire Strippers 30AWG
TOL-08696 |
9.9 |
2
Cannot be ordered at this time. |
|
Battery Holder - 4xAA to Barrel Jack Connector
PRT-09835 |
2.75 | 1 | |
Arcade Joystick - Short Handle
COM-09182 |
18.5 | 1 | |
Soldering Station Variable Temperature 50W
TOL-10707 |
44.95 |
1
Cannot be ordered at this time. |
|
Arduino and Breadboard Holder
DEV-11235 |
4.95 | 1 | |
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 | |
Total: 102.55 |