Product | Subtotal | Qty | |
---|---|---|---|
Big Dome Pushbutton - Red
COM-09181 |
12.95 | 1 | |
Big Dome Pushbutton - Green
COM-11275 |
12.95 | 1 | |
Big Dome Pushbutton - Blue
COM-11274 |
12.95 | 1 | |
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 | |
Quick Disconnect - Female 1/5" (bag of 50)
PRT-11463 |
3.95 |
1
Cannot be ordered at this time. |
|
Big Dome Pushbutton - Yellow
COM-11273 |
12.95 | 1 | |
RedBoard - Programmed with Arduino
DEV-11575 |
49.9 |
2
Cannot be ordered at this time. |
|
Breadboard - Self-Adhesive (White)
PRT-12002 |
11 | 2 | |
Jumper Wires Premium 6" M/M Pack of 10
PRT-08431 |
18 | 4 | |
Arduino and Breadboard Holder
DEV-11235 |
4.95 | 1 | |
Solder Leaded - 15-gram Tube
TOL-09162 |
11.25 | 5 | |
Screw - Phillips Head (1/2", 4-40, 10 pack)
PRT-10452 |
3.2 | 2 | |
Screw - Flat Head (1.25", 4-40, 10 packs)
PRT-10928 |
3 |
2
Cannot be ordered at this time. |
|
Standoff - Nylon (4-40; 3/4"; 10 pack)
PRT-11796 |
9 | 2 | |
Screw - Phillips Head (3/4", 4-40, 10 pack)
PRT-10451 |
0.9
You save: 2.1 (70%) |
2
Cannot be ordered at this time. |
|
Brass Sponge
TOL-08964 |
3.5 | 1 | |
Total: 191.95 |