Bluetooth Snes

by Member #513723

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Bluetooth SMD Module - RN-42 (v6.15)
Retired WRL-12574
18.95 1   
Cannot be ordered at this time.
Female Headers
Out of stock PRT-00115
1.75 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Surface Mount Right Angle Switch
Out of stock COM-10860
1.05 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
Total: 85.65