Garage door opener

by Member #24952

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Real Time Clock Module
Retired BOB-00099
14.95 1   
Cannot be ordered at this time.
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
7.95 1   
Cannot be ordered at this time.
WiFly RN-171 802.11b/g Serial Module - Roving Networks
Retired WRL-11049
29.95 1   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.48
You save:
1.42 (75%)
2   
Cannot be ordered at this time.
RJ11 6-Pin Connector
In stock PRT-00132
3 2   
Female Headers
In stock PRT-00115
3.5 2   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
1.2 4   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
2 4   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
1.8 4   
Capacitor Ceramic 22pF
In stock COM-08571
2.4 8   
Total: 70.73