PIR Alarm

by PicklesTheDrummer

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Toggle Switch
In stock COM-09276
2.1 1   
Battery Holder 2xAA with Cover and Switch
In stock PRT-09547
1.6 1   
Total: 21.5