×

SparkFun Electronics will be closed on July 3rd, 2015 in observance of Independence Day. Any orders placed after 2:00pm MT on July 2nd will be shipped out after the weekend. Thanks!

LDK Experiment 5: Create your own switch

by JoelEB

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Rainbow LED (strip of 7 colors)
Out of stock DEV-11842
5.95 1   
Snap Assortment - 30 pack (male and female)
In stock DEV-11347
2.95 1   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
1.95 1   
Needle Set
In stock TOL-10405
1.95 1   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
2.95 1   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-11285
4.95 1   
Total: 20.7