by SVFeingold
Product | Subtotal | Qty | |
---|---|---|---|
Brass Sponge with Base
TOL-08965 |
10.95 |
1
Cannot be ordered at this time. |
|
SparkFun LiPo Charger Basic - Micro-B
PRT-10217 |
9.95 | 1 | |
Polarized Connectors - Crimp Pins (20 Pack)
PRT-08100 |
6.3 | 3 | |
Lithium Ion Battery - 850mAh
PRT-00341 |
9.95 |
1
Cannot be ordered at this time. |
|
Digital Temperature Sensor Breakout - TMP102
SEN-09418 |
3.95 |
1
Cannot be ordered at this time. |
|
SparkFun Humidity Sensor Breakout - HIH-4030
SEN-09569 |
20.5 |
1
Cannot be ordered at this time. |
|
Bluetooth DIP Module - Rayson BTM-182
WRL-09977 |
34.95 |
1
Cannot be ordered at this time. |
|
Female Headers
PRT-00115 |
7 | 4 | |
Break Away Male Headers - Right Angle
PRT-00553 |
4.5 | 2 | |
Break Away Headers - Straight
PRT-00116 |
3.5 | 2 | |
Arduino Pro 328 - 3.3V/8MHz
DEV-09221 |
19.95 |
1
Cannot be ordered at this time. |
|
FTDI Basic Breakout - 3.3V
DEV-10009 |
9.95 |
1
Cannot be ordered at this time. |
|
Voltage Regulator - 3.3V
COM-00526 |
4.2 | 2 | |
Step Up/Down Inverting Switching Regulator
COM-00317 |
5.85 |
3
Cannot be ordered at this time. |
|
Logic Level Converter
BOB-08745 |
4.5 |
3
Cannot be ordered at this time. |
|
Header - 6-pin Female (0.1", Right Angle)
PRT-09429 |
2.85 |
3
Cannot be ordered at this time. |
|
USB Micro-B Cable - 6 Foot
CAB-10215 |
5.5 | 1 | |
Total: 164.35 |