Robot

by Sam Zimmer

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.24
You save:
0.71 (75%)
1   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
Capacitor 10uF SMD (strip of 50)
Retired PRT-11244
11.95 1   
Cannot be ordered at this time.
Capacitor Ceramic 22pF
In stock COM-08571
0.6 2   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
1.2 4   
SPDT Slide Switch
In stock COM-09609
0.95 1   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Crystal 16MHz
In stock COM-00536
1.05 1   
LED - Basic Red 5mm
In stock COM-09590
1.35 3   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
DIP Sockets Solder Tail - 16-Pin 0.3"
In stock PRT-07938
0.5 1   
Resistor 10k Ohm - SMD (strip of 50)
Retired PRT-11246
1.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 8 left! SEN-00242
44.85 3   
Total: 76.44