Cube Lab

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
47.6 8   
Cannot be ordered at this time.
Flexible Coolant Pipe - 1ft (1/2")
Retired TOL-12054
27.3 14   
Cannot be ordered at this time.
Female Headers
Out of stock PRT-00115
17.5 10   
Break Away Headers - Straight
In stock PRT-00116
26.25 15   
Tweezers - Curved (cross-lock, ESD Safe)
In stock TOL-12572
36 8   
Solder Leaded - 15-gram Tube
In stock TOL-09162
22.5 10   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
22 8   
Total: 199.15