weather

by Random Dent

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
4.95 1   
SparkFun Photon Weather Shield
Retired DEV-13630
18.88
You save:
14.07 (43%)
1   
Cannot be ordered at this time.
Particle Photon Kit
Retired KIT-13345
29 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Jumper Wire - JST Black Red
In stock PRT-08670
1.05 1   
DC Barrel Jack Adapter - Female
In stock PRT-10288
3.5 1   
Interface Cable - RPSMA Female to RPSMA Male (25cm)
Retired WRL-12860
4.95 1   
Cannot be ordered at this time.
2.4GHz Duck Antenna RP-SMA - Large
29 available WRL-00558
10.95 1   
Total: 156.18