by singerng
Product | Subtotal | Qty | |
---|---|---|---|
Speaker - 2.5" Extended Range (15W, 8 ohm)
COM-12050 |
5.95 |
1
Cannot be ordered at this time. |
|
USB Female Type A SMD Connector
PRT-09011 |
3 | 2 | |
SparkFun Audio Amplifier Kit - STA540
KIT-09612 |
42.95 |
1
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 6Ah
PRT-08484 |
32.95 |
1
Cannot be ordered at this time. |
|
Audio Jack - 3.5mm (Panel Mount)
COM-11154 |
0.5 |
1
Cannot be ordered at this time. |
|
SparkFun Electret Microphone Breakout
BOB-09964 |
7.95 |
1
Cannot be ordered at this time. |
|
Total: 93.3 |