Alex's Valentine'd Day Wish List

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solder Wick #2 25ft. - TechSpray
34 available TOL-08775
32.5 1   
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
9.95 1   
Cannot be ordered at this time.
Hook-up Wire - Gray (22 AWG)
In stock PRT-08025
2.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Timer, OpAmp & Optoelectronic Circuits & Projects
Retired BOK-11131
12.95 1   
Cannot be ordered at this time.
Total: 79.25