Capstone

by Member #517024

Favorited Favorite 0

components for PDT engineering project

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Slide Pot - Small (10k Linear Taper)
In stock COM-11620
2.1 1   
SparkFun "Uh-oh" Battery Level Indicator Kit
Retired KIT-11087
5.95 1   
Cannot be ordered at this time.
Super Bright LED - Red 10mm
In stock COM-08862
9.25 5   
LED Light Pipe 0.6" Round
Retired COM-09926
3.8 4   
Cannot be ordered at this time.
Luxeon Rebel High Power LED - Red
Retired COM-09634
15.8 4   
Cannot be ordered at this time.
Electrical Tape - Black
Retired PRT-10689
0.95 1   
Cannot be ordered at this time.
Spring Connectors (pack of 10)
Retired PRT-11822
1.95 1   
Cannot be ordered at this time.
JST Right Angle Connector - White
Retired PRT-08612
2.85 3   
Cannot be ordered at this time.
LED - Super Bright Red (25 pack)
In stock COM-09660
8.5 1   
Resistor Network - 330 Ohm (6-pin bussed)
In stock COM-10855
0.95 1   
SPDT Slide Switch
In stock COM-09609
0.95 1   
Rocker Switch - Medium
Retired COM-10727
0.5 1   
Cannot be ordered at this time.
Total: 53.55