AtMega328p Flasher

by jbdatko

Favorited Favorite 0

All the components necessary to build a BeagleBone Black ATmega328p Programmer

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
In stock COM-09061
4.3 1   
2x3 Pin Shrouded Header
In stock PRT-10877
1.5 1   
Capacitor Ceramic 0.1uF
In stock COM-08375
0.5 2   
Standoff - Nylon (4-40; 3/4"; 10 pack)
In stock PRT-11796
3.95 1   
Screw - Phillips Head (1/4", 4-40, 10 pack)
Out of stock PRT-10453
1.5 1   
LED - Basic Green 3mm
In stock COM-09650
0.35 1   
Capacitor Ceramic 22pF
In stock COM-08571
0.5 2   
Crystal 8MHz
Retired COM-00538
0.95 1   
Cannot be ordered at this time.
Pocket AVR Programmer
Out of stock PGM-09825
16.95 1   
SparkFun AVR Programming Adapter
Retired BOB-08508
0.95 1   
Cannot be ordered at this time.
Break Away Headers - Long
In stock PRT-10158
5.9 2   
Solder Lead Free - 15-gram Tube
22 available TOL-09163
3.5 1   
SparkFun Solder-able Breadboard - Large
In stock PRT-12699
8.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.5 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.5 1   
Breadboard - Classic
In stock PRT-00112
9.95 1   
Beaglebone Black
Retired DEV-12076
44.95 1   
Cannot be ordered at this time.
Total: 109.7