by StarKnight
Product | Subtotal | Qty | |
---|---|---|---|
Hot-air Rework Station - 303D
TOL-10706 |
114.95 |
1
Cannot be ordered at this time. |
|
EL Wire Starter Kit
RTL-11421 |
16.95 |
1
Cannot be ordered at this time. |
|
Rocker Switch - Round w/ Blue LED
COM-11155 |
1.6 | 1 | |
Toggle Switch and Cover - Illuminated (White)
COM-11314 |
2.95 |
1
Cannot be ordered at this time. |
|
Synapse RF266PC1 - 2.4GHz (chip antenna)
WRL-11279 |
30.95 |
1
Cannot be ordered at this time. |
|
LilyTiny
DEV-10899 |
5.95 | 1 | |
Heating Pad - 5x10cm
COM-11288 |
4.5 | 1 | |
Static Shielding Bag - 4" x 6"
TOL-11455 |
0.5 |
1
Cannot be ordered at this time. |
|
Solder : Time II Watch Kit
KIT-11488 |
59.95 |
1
Cannot be ordered at this time. |
|
Bare Conductive - Electric Paint Pen (10ml)
COM-11521 |
12.95 |
1
Cannot be ordered at this time. |
|
Thermochromatic Pigment - Sapphire Blue (20g)
COM-11556 |
12.95 |
1
Cannot be ordered at this time. |
|
XBee 1mW Trace Antenna - Series 1 (802.15.4)
WRL-11215 |
24.95 |
1
Cannot be ordered at this time. |
|
RFID Starter Kit - Retail
RTL-11839 |
49.95 |
1
Cannot be ordered at this time. |
|
Breakout Board for RF-24G Transceiver
BOB-00196 |
0.25 |
1
Cannot be ordered at this time. |
|
Transceiver nRF2401A with Trace Antenna
WRL-00151 |
9.95 |
1
Cannot be ordered at this time. |
|
Total: 349.3 |