PO Box and Parcel Receptacle

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Bus Pirate
Retired TOL-09544
59.9 2   
Cannot be ordered at this time.
SparkFun Capacitive Touch Sensor Breakout - MPR121
Retired SEN-09695
13.9 2   
Cannot be ordered at this time.
Bus Pirate Cable
In stock CAB-09556
11 2   
SparkFun Authentication Chip Breakout - ATSHA204
Retired BOB-11551
14.75 5   
Cannot be ordered at this time.
Pro Micro - 5V/16MHz
In stock DEV-12640
97.5 5   
Infrared Emitters and Detectors
Retired SEN-00241
11.7 6   
Cannot be ordered at this time.
Servo - Generic High Torque (Standard Size)
In stock ROB-11965
13.95 1   
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
ProtoBoard - Rectangle 3"
Retired PRT-08815
9 2   
Cannot be ordered at this time.
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
10.5 5   
Lithium Ion Battery - 1000mAh 7.4v
Only 1 left! PRT-11855
21.9 2   
Metal Pushbutton - Momentary (16mm, White)
In stock COM-11970
19.5 3   
Total: 293.55