DougCo

by Miskatonic

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
7.9 2   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.5 1   
Thermistor 10K
In stock SEN-00250
0.75 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
0.95 1   
LED - Assorted (20 pack)
In stock COM-12062
2.95 1   
Mini Photocell
In stock SEN-09088
1.5 1   
Trimpot 10K with Knob
In stock COM-09806
0.95 1   
Breadboard - Mini Modular (Red)
In stock PRT-12044
3.95 1   
Total: 19.45